Industrial Automation
Industrial Automation | Europe
Country

The universal small machine controller

Every CPM2A CPU comes equipped with an RS-232C interface as standard, e.g. to provide easy connection to a Programmable Terminal for fast and easy machine monitoring, setpoint adjustment, etc. Simple positioning with the pulse I/O function is another example of the many advanced functions and high added value that the CPM2A brings to compact machines. Removable terminal blocks ensure easy maintenance, and the CPM2A uses the same expansion I/O Units as the CPM1A for easy and economical sharing of system components.

  • Real-time clock function
  • 20 to 60 digital I/O with removable terminal blocks
  • 20 kHz counter input, two 10 kHz pulse outputs integrated
  • Two communication ports built-in, freely accessible
  • Digital, analog, and fieldbus expansion units