Industrial Automation
Industrial Automation | Europe
Country

The All-in-One PLC

Designed for compact machines, it combines the compactness of a micro-PLC and the power of a modular PLC. Four built-in high-speed counters and four pulse outputs are ideal for multi-axis positioning control. The CP1H-XA comes with 4 analog inputs and 2 analog outputs built-in. This makes it suitable for simple loop control, using the PLC's advanced PID control function with auto-tuning. The CP1H can be expanded with CPM1 I/Os and supports up to 2 CJ1 special I/O units. This means that it is open to popular fieldbuses and supports all communication units of the CJ1 series.

  • Up to 1 MHz for inputs/outputs
  • CJ1M-compatible instruction set and execution speed
  • 4 analog inputs and 2 analog outputs for the XA model
  • USB port for easy communication, programming and configuration
  • Supports Profibus, DeviceNet, CAN and Ethernet

Language(s)
Title
en de es fr it
CP1 CPU Unit Programming Manual PDF - - - -
CP1H CPU Unit Operation Manual PDF - - - -
Language(s)
Title
en de es fr it
CP1 Series Product Brochure PDF PDF PDF PDF PDF
CP1H Product Brochure PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
CP1H Datasheet PDF - - - -