Industrial Automation
Industrial Automation | Europe
Country

NS5 Handheld

NS5 Handheld

NS5 Handheld, suited for use in harsh conditions

The NS series has evolved into a mobile format. Based on the standard 5.7” STN color version, we can offer a handheld version of the NS series. Offering 10 Function keys for most used functions and with a protection degree of IP65 it is the product to use in harsh environment where freedom of movement is needed.

  • Re-use projects of non-mobile NS products
  • 10 Function keys, 4 hardwired for inching
  • Emergency switch on front plus enable switch on back of unit
  • Well protected against water, IP65
  • Compact Flash, Serial and USB interface

One great advantage with the NS is that you can make use of Omron unique Smart Active Parts (SAP) that save you time when configuring, commissioning and maintaining your machine. SAP are pre-programmed, pre-tested visualization objects with embedded communication code, bringing 'drag and drop' simplicity to Human Machine Interface design.

Language(s)
Title
en de es fr it
Face Plate Auto-Builder for NS Setup Manual PDF - - - -
NS series Getting Started Guide PDF PDF PDF PDF PDF
NS series Installation Manual PDF - - - -
NS series Reference Manual PDF - - - -
NS series (Host Link) Operation Manual Operation Manual PDF - - - -
NS series CX-Designer User Manual Users Manual PDF - - - -
NS series Face-Plate Auto-Builder Operation Manual Operation Manual PDF - - - -
NS series Ladder Monitor Operation Manual Operation Manual PDF - - - -
NS series Programming Manual PDF PDF PDF PDF PDF
NS series RGB Video Input Operation Manual Operation Manual PDF - - - -
NS series Setup Manual Setup Manual PDF PDF PDF PDF PDF
NS5 Hand-held Operation Manual Operation Manual PDF - - - -
Language(s)
Title
en de es fr it
NS series Product Brochure PDF PDF PDF PDF PDF