Industrial Automation
Industrial Automation | Europe
Country
Scalable HMI
Display
Resolution
Nr. of colours
Memory Size
Options
Dimensions
NS15 NS12 NS10 NS8 NS5 NS5 Handheld
15 inch TFT colour 12.1 inch TFT colour 10.4 inch TFT colour 8.4 inch TFT colour 5.7 inch Monochrome or STN/TFT color 5.7 inch STN colour
1024 x 768 pixels (XGA) 800 x 600 pixels 640 x 480 pixels 640 x 480 pixels 320 x 240 pixels 320 x 240 pixels
256 colours (32,768 for image data) 256 (32,768 for image data) 256 (32,768 for image data) 256 (32,768 for image data) Monochrome 16 greyscales, STN/TFT 256 colours (STN 4096, TFT 32,768 for image data) 256 colours (4096 colours for image data)
60MB screen memory 60MB screen memory, 32,768 words + 32,768 bits internal memory and 8192 words + 8192 bits retentative memory 60MB screen memory, 32,768 words + 32,768 bits internal memory and 8192 words + 8192 bits retentative memory 60MB screen memory, 32,768 words + 32,768 bits internal memory and 8192 words + 8192 bits retentative memory 60MB screen memory, 32,768 words + 32,768 bits internal memory and 8192 words + 8192 bits retentative memory 20MB screen memory, 32,768 words + 32,768 bits internal memory and 8192 words + 8192 bits retentative memory
Controller Link, Video input board (RGB/Composite) Ethernet, Controller Link, Video input board (RGB/Composite) Ethernet, Controller Link, Video input board (RGB/Composite) Ethernet, Video input board (RGB/Composite) Ethernet RS-232 or RS-422 communication depending on cable
(HxWxD) 300x400x80 (WxHxD,mm) 232 x 177 x 48.5 (WxHxD,mm) 315 x 241 x 48.5 (WxHxD,mm) 232 x 177 x 48.5 (WxHxD,mm) 195 x 142 x 54 (WxHxD,mm) 223 x 176 x 70.5 (excl. emergency button)