Industrial Automation
Industrial Automation | Europe
Country

DyaloX Panel IPC

DyaloX Panel IPC

The reliable industrial dialogue

The DyaloX panel industrial PC (NSA) is created specifically for 24/7 operation and sets new standards in reliability, even in the most demanding industrial environments. The panel IPC is available with two different CPUs, namely an expandable 600 MHz model - ideal for running a wide range of basic applications, and a 1.3 GHz model for high-performance applications. Both models offer a choice of 12" and 15" touch panels. The DyaloX IPC makes use of Omron’s unique RAS self-diagnostic hardware and software, to ensure that it will keep on running and warn you if conditions become unstable. To prove our reliability Omron offers a full 3-year warranty and a guarantee to repair your DyaloX IPC for up to 7 years after purchase.

  • Reliable 24/7 operation even in the harshest conditions
  • Industrial-grade 600 MHz or 1.3 GHz Intel Celeron CPU
  • Fan-less design and reliable silicon storage up to 8GB
  • High-quality touch screen with two front-mounted USB ports
  • 3 year warranty, 5 year availability, 7 year repair service