Industrial Automation
Industrial Automation | Europe
Country

DyaloX Box IPC

DyaloX Box IPC

The reliable industrial dialogue

The DyaloX box industrial PC (NSA) is created specifically for 24/7 operation and sets new standards in reliability, even in the most demanding industrial environments. A very flexible IPC, the box can be mounted in two different ways. Either separately so that a minimum amount of cabinet space is used, or it can be attached to the back of the touch screen in order to use it as a panel IPC. The DyaloX IPC makes use of Omron’s unique RAS self-diagnostic hardware and software, to ensure that it will keep on running and warn you if conditions become unstable. To prove our reliability Omron offers a full 3-year warranty and a guarantee to repair your DyaloX IPC for up to 7 years after purchase.

  • Reliable 24/7 operation even in the harshest conditions
  • No moving parts, reliable disk-on-module storage
  • DVI-I interface for connecting any display
  • High-quality touch screen with two front-mounted USB ports
  • 3 year warranty, 5 year availability, 7 year repair service