Industrial Automation
Industrial Automation | Europe
Country

8.4" HMI combined with PLC and Network interface

This model features 256 colours (32,768 for image data), two USB connections for downloading or printing and optional Ethernet. The product is combined either with a CJ1G-CPU 45H or with a low-cost CJ1M-CPU13 PLC and a DeviceNet or Profibus interface. It is fitted into a compact housing occupying less panel space than the separate products. The Sysmac One is completely transparent, so the PLC, network (including field devices) and HMI can be accessed via a single port. A great advantage when servicing your machine remotely.

  • HMI + PLC with 2 separate CPUs for greater reliability
  • Transparent architecture for easy remote maintenance
  • Compact design taking up less panel space
  • Flexible and cost effective solution with multiple screen sizes, CPUs & networks
  • Smart Active Parts for easy connection to field devices

Language(s)
Title
en de es fr it
CJ1M/G/H CPU Units Operation Manual PDF PDF PDF PDF PDF
CS/CJ/CP/NSJ Series Communications Commands Reference Manual PDF - - - -
CS/CJ/NSJ Series Programmable Controllers Programming Manual PDF PDF PDF PDF PDF
CS/CJ/NSJ Series Programmable Controllers Instructions Reference Manual PDF - - - -
NSJ Operation Manual PDF - - - -
Language(s)
Title
en de es fr it
NSJ Product Leaflet PDF - - - -