Industrial Automation
Industrial Automation | Europe
Country
HMI & Control
Type of Display
Display Size / Resolution
Control
Communication
Expansion (1 board max.)
Dimensions, (WxHxD,mm)
NSJ12 NSJ10 NSJ8 NSJ5
12.1 inch colour TFT 10.4 inch colour TFT 8.4 inch colour TFT 5.7 inch colour TFT or STN
246x184.5 mm (800 x 600 pixels) 215.2x162.4 mm (640 x 480 pixels) 170.9x128.2 mm (640 x 480 pixels) 117.2x88.4 mm (320 x 240 pixels)
CJ1G-CPU45H; 60k-steps program memory, 128k-words data memory, logic instruction time 0.04µs CJ1G-CPU45H; 60k-steps program memory, 128k-words data memory, logic instruction time 0.04µs CJ1M-CPU13, 20k-steps program memory, 32k-words data memory, logic instruction time 0.04µs. CJ1G-CPU45H; 60k-steps program memory, 128k-words data memory, logic instruction time 0.04µs CJ1M-CPU13, 20k-steps program memory, 32k-words data memory, logic instruction time 0.04µs. CJ1G-CPU45H; 60k-steps program memory, 128k-words data memory, logic instruction time 0.04µs
DeviceNet Master/Slave or Profibus Master and optional Ethernet interface DeviceNet Master/Slave or Profibus Master and optional Ethernet interface DeviceNet Master/Slave or Profibus Master and optional Ethernet interface DeviceNet Master/Slave or Profibus Master and optional Ethernet interface
Ethernet, Controller Link, I/O extension Ethernet, Controller Link, I/O extension Ethernet, Controller Link, I/O extension Ethernet, Controller Link, I/O extension
Without expansion unit 315 x 241 x 73.3, with expansion unit 315 x 241 x 89.3 Without expansion unit 315 x 241 x 73.3, with expansion unit 315 x 241 x 89.3 Without expansion unit 232 x 177 x 73.3 with expansion unit 232 x 177 x 89.3 Without expansion unit 195 x 142 x79, with expansion unit 195 x 142 x 95