Omron IAB global
Industrial Automation
|
Europe
Home
News
Products
Expert Area
Services & Support
Company info
Contact
Country
Product news
Corporate News
Catalogue
Product selector
Product mini sites
Catalogue PDF
Industries
Applications
Technology
Download Centre
Repair Service
Technical Support
Automation Competence Centres
About Omron
Business fields
Events
Careers
Environmental
Magazines
Omron in Europe
Contact us
Catalogue
Product selector
Product mini sites
Catalogue PDF
Automation Systems
Motion & Drives
Sensing
Safety
Control Components
Switching Components
Programmable Logic Controllers
Remote I/O
Human Machine Interface
Software
PC Based HMI
HMI & Control
Scalable HMI
Compact HMI
Function-key HMI
PC Based HMI
The DyaloX industrial PC is created specifically for 24/7 operation and sets new standards in reliability, even in the most demanding industrial environments. This exceptional reliability is achieved via a total concept starting at the design through to production, assembly and final inspection. Potential sources of failures, like cooling fans, are eliminated and only the highest industrial-grade components are used to ensure that all parts can withstand the extremes of industrial environments. Our reliability claim is backed by a full 3-year warranty and a guarantee to repair your DyaloX IPC for up to 7 years after purchase.
>>
HMI & Control
The Omron Sysmac One series is a combination of a NS series HMI (ranging from 5.7-12.1"), a choice of two powerful CJ1 series PLC's, an optional Ethernet interface and a standard second network interface (e.g. DeviceNet or Profibus). There is an option to place an extension board at the back of the SYSMAC ONE-series. This offers extra functionality such as a second Ethernet interface or I/O extension.
>>
Scalable HMI
The NS-series is our scalable HMI series that covers a large range from 5.7 inch Monochrome STN to 15 inch colour TFT. Easily programmed with a single piece of software it offers advanced features, many communication possibilities including Ethernet, very good synergy with our PLC's and devices, an extremely flat design and a backlight life of up to 75,000 hours.
>>
Compact HMI
The Compact HMI series consist of the NQ family of easy to use and economic HMI terminals available from 3.5 inch up to 5.7 inch sizes. The NQ-series HMI offer many useful features and a good quality display which makes it ideal for many different applications, for example from a simple semi-automatic packaging machine up to a bigger in-line packaging or filling machine.
>>
Function-key HMI
Text based function keys are available in two or four lines. Function key screens are suitable for applications in harsh environments such as gluing or painting stations. They are also recommended for simple use and where numerical data entry is frequent.
>>