Industrial Automation
Industrial Automation | Europe
Country

Powerful, colour HMI in a compact format

The NQ5 series is available in a 5.7 inch TFT or STN colour and a blue-mode monochrome version. The TFT model comes with an Ethernet port to connect to PLC or PC. The NQ5 series is equipped with two serial and two USB ports, has six function keys and comes with easy to use software to create and operate your HMI application.

  • Clear and bright display
  • Portrait/Landscape display
  • Easy to use software
  • Min. 50.000 hours backlight lifetime
  • Alarming, languages, drivers, etc.

  • Clear and bright colour display
  • Min. 50.000 hours backlight lifetime
  • 320 x 240 resolution for all models
  • For 5.7 inch portrait & landscape model

  • 6 (feedback) Function keys
  • Quickly accessible functions available from every screen
  • Possible to define two buttons for ONE action

  • Minimum 1 x RS-232/422/485 serial port
  • USB slave port for connecting PC
  • USB host port for connecting USB stick
  • Ethernet port (TFT only)

Plotted trend graphs can be displayed for a graphical representation of data. The trend can show real time and historical (logged) data with a timebased axis.

Language support

Texts can be defined in nine different languages with support for Latin, Cyrillic, and Asian characters.

Alarm handling

Alarms are shown on the screen with their actual status and text message. For each alarm you can define the condition and priority and if it needs to be logged so that you can create a history of occurred alarms.

Simulation

  • Quick and easy testing of HMI project
  • Including testing of function keys

Language(s)
Title
en de es fr it
NQ Getting Started Guide PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
NQ-Series Product Brochure PDF PDF PDF PDF PDF