NQ3
Powerful, colour HMI in a compact format
The NQ3 series is available in a 3.5 inch TFT colour and a 3.8 inch black/white-mode FSTN version. The TFT color version shows bitmaps with 32768 colours and provides 256 colour palette. The NQ3 series are equipped with one serial and two USB ports, has five function keys and comes with easy to use software to create and operate your HMI application. - Clear and bright display
- USB Host and Slave connections
- Easy to use software
- Min. 50000 hours backlight lifetime
- Alarming, languages, drivers, etc.
|