NB series
The feature-rich, cost-effective HMI
The combination of high quality and rich features add up to give outstanding value for an HMI in the economy class. The NB-Designer software to create your HMI application is free of charge and can be downloaded from our website.
- More than 65,000 display colors TFT touch screen
- Available in sizes ranging from 3.5 to 10 inches
- Long-life LED backlight
- Serial, USB or Ethernet communication
- USB memory stick support (TW01 model only)
- 128 MB internal memory
- Vector and bitmap graphics
Specifications & ordering info
Product | Screen diagonal | Frame colour | Number of Ethernet ports | Number of USB ports | Number of RS-232 ports | Number of RS-422 ports | Number of RS-485 ports | Type of display | Number of colours of the display | Number of grey-scales/blue-scales of display | Number of pixels, horizontal | Number of pixels, vertical | Degree of protection (IP), front side | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
10.1 in | Black | 1 | 2 | 2 | 1 | 1 | TFT | 65536 | 64 | 800 | 480 | IP65 | Touch screen HMI, 10.1 inch WVGA (800 x 480 pixel), TFT color, Ethernet + USB Host |
|
|
3.5 in | Black | 0 | 2 | 1 | 1 | 1 | TFT | 65536 | 64 | 320 | 240 | IP65 | Touch screen HMI, 3.5 inch QVGA (320 x 240 pixel), TFT color |
|
|
3.5 in | Black | 1 | 2 | 1 | 1 | 1 | TFT | 65536 | 64 | 320 | 240 | IP65 | Touch screen HMI, 3.5 inch QVGA (320 x 240 pixel), TFT color, Ethernet + USB Host |
|
|
5.6 in | Black | 0 | 2 | 2 | 1 | 1 | TFT | 65536 | 64 | 320 | 234 | IP65 | Touch screen HMI, 5.6 inch QVGA (320 x 234 pixel), TFT color |
|
|
5.6 in | Black | 1 | 2 | 2 | 1 | 1 | TFT | 65536 | 64 | 320 | 234 | IP65 | Touch screen HMI, 5.6 inch QVGA (320 x 234 pixel), TFT color, Ethernet + USB Host |
|
|
7 in | Black | 0 | 2 | 2 | 1 | 1 | TFT | 65536 | 64 | 800 | 480 | IP65 | Touch screen HMI, 7 inch WVGA (800 x 480 pixel), TFT color |
|
|
7 in | Black | 1 | 2 | 2 | 1 | 1 | TFT | 65536 | 64 | 800 | 480 | IP65 | Touch screen HMI, 7 inch WVGA (800 x 480 pixel), TFT color, Ethernet + USB Host |
|
How can we help you?
Want to know more about OMRON Industrial robots and robotics?
Contact me NB series
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for NB series
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadFeatures
Best-in-class display
As the display is one of the most important components for an HMI we only settle with the best LCDs for our products and so also for the NB HMI. The complete family therefor is equipped with LED backlighted TFT LCDs that have a good viewing angle and brightness. Together with a large memory your HMI application can contain many images to create a very good looking application.
- LED backlighted TFT LCD
- Wide viewing angle
- More than 65,000 display colours
- 128 MB of internal memory
Smart design
When developing the NB series, we considered every aspect of the design to give you maximum flexibility. Where possible we use new technology and proven standards. Some examples are the portrait or landscape display mode and PictBridge printer connection.
- Portrait or landscape display mode
- Connection to Omron and non-Omron devices, e.g. PLCs/inverters
- Serial, USB or Ethernet connectivity
- PictBridge printer connection
Easy to use
The NB series has many useful features that will make it easy to create and maintain your projects, such as the USB memory stick support or On/off-line simulation of the HMI program.
- USB memory stick support
- Animations and easy-to-use functions
- Multi-language support and tool
- On/off -line simulation
Feature-rich
The free of charge NB-Designer software gives you all the features and functionality to easily create intuitive operator screens really quickly. Below a list of the most interesting features to create an HMI application:
- Alarm/Event displays
- Bit state switches/lamps
- Multiple state switches/lamps
- List and dropdown list
- Animation and moving components
- Recipe data display/controls
- Number and Text input/displays
- Trend curve and plotting charts
- Chart and bar graphs
- Meter, scales and sliders
- Grid and historical data displays
- Function keys
- Timer function
- Vector and bitmap graphics
- Data copy function
- Text library
- Macro functions
- Multiple security options
The perfect partner for CP1 and CP2 series compact controllers
With its large range of screen sizes, ample specifications, rich functionality and proven Omron high quality, the new NB series has everything you need in a compact HMI to accompany Omron’s popular CP series Compact Controller range. The CP-series controllers offers increasing degrees of sophistication to perfectly match your specific automation requirement and connection to the NB series is possible via Serial or Ethernet. Many features of the NB HMI can directly interface with the CP PLC memory, like recipe, alarms and switching windows. Also we have created some special screens for CP to read PLC statuses, configured settings and error information.
Faceplates for HMI
- Getting started Project
- Connect & monitor devices: inverters, PLCs, safety controllers & robots
- Recipe page, Store data on USB key
- Connectivity (FTP, VPN configuration)
- Alarms and events example
- And much more…