Industrial Automation
Industrial Automation | Europe
Country
Compact HMI
Display
Resolution
Number of colours
Memory
Communication ports
Dimensions in mm (HxWxD)
NQ5 NQ3
5.7 inch TFT / STN Colour / Mono LCD 3.5 inch / 3.8 inch TFT Colour / Mono LCD
320x240 pixels 320x240 pixels
256 (32.000 for image data) / 16 256 (32.000 for image data) / 16
8 MB 8 / 4 MB
1 × RS-232/RS-422A/RS-485, 1 × RS-232, 1 x USB Host, 1 x USB Slave, 1 x Ethernet 1 x RS-232/RS-422A/RS-485, 1 x USB Host, 1 x USB Slave, 1 x Ethernet
142x195x50 102x128x44.5