|
|
22.5mm wide industrial timer designed to fit easily into panel design
2011-03-01
The new H3DK series of solid state timers provides you with the quality of product you’ve come to expect from Omron. This elaborate range of timers provides a whole series of functionality to suit multiple requirements and applications, all in a compact, 22.5 mm wide DIN-rail housing. |
|
Product Line-up
Broad line-up including:
-
H3DK-M/S - Multi-range, multi-mode timer
-
H3DK-F - Twin timer
-
H3DK-G - Star-delta timer
-
H3DK-H - Power OFF-delay timer
|
Simple set-up
|
|
All possible timing functions are shown and explained on the side of the timer. Make your selction and change the rotary dials on the front to select the function, timing range and target time for your application. Multi-function models offer selectable timed/ instantaneous secondary contact.
|
|
Multiple time ranges for more flexibility
As well as providing multiple timing functions (H3DK-M/S) to increase application ability, the new H3DK-M/-S/-F series can be set to a wide variety of time ranges from 0.1 s to 1,200 h, allowing short, mid or long timing ranges to be set on one unit.
|
Easy designing with wide-range power supply
|
|
The line up includes models with a wide-range power supply voltage from 24 to 240 VAC/DC as well as models with a power supply voltage of 12 VDC. The H3DK-G Star-Delta timer is also available in a 240 to 440-VAC power supply model.
|
|
|
Safe, easy-to-use terminals
Safe application is ensured by finger-safe terminal blocks and captive screws. UL, CSA and CCC certification and EN 61812-1 compliance. CE marking. EMC (EN 61812-1) compliance for application in heavy industrial, residential, commercial, or light industrial environments.
|
Complete compatibility for confident design changes
Complete compatibility andsame functions as H3DE. Same dimensions as the H3DE: 22.5 X 79 X 100.
|
|
|