This site uses cookies. By continuing to browse this site you are agreeing to our cookies policy.
Hide this message
Industrial Automation Europe

E5CC/E5EC sets new standards in temperature control

2011-12-05

Temperature control has taken a giant leap forward with our next generation of controllers – the E5CC/E5EC, which set new global standard in the crucial areas of precision, user friendliness and control performance. With their large easy-to-read displays, fast simple set up and 50 ms sampling period time, next generation temperature controllers in Omron’s innovative E5CC/E5EC range set new standards in the key areas of accuracy, user friendliness and control performance. The compact units, which project only 60 mm behind the panel, are also easy to accommodate and install, even in cramped locations.

High-contrast LCD display for best visibility

The large high-contrast white LED display featured by the new controllers provides exceptional clarity and can be read from a distance and from almost any angle, irrespective of the ambient lighting conditions. This not only maximises convenience for users, but also virtually eliminates the risk of reading errors.

Easy set-up, quick and intuitive operation

Setting up the controllers is made easy by the incorporation of auto-tuning algorithms, and by Omron’s new intuitive CX-Thermo support software. This enables faster parameter setting and straightforward device adjustment as well as greatly simplifying maintenance. A timesaving shift key is also provided on the controller front panel to allow rapid adjustment of set values, alternatively functions like Auto- Tuning or RUN/STOP could be associated.

Excellent control performance

Accurate and responsive control is assured by the fast 50 ms sampling period time of the new controllers and by the use of Omron’s 2-PID control algorithm. This powerful and patented algorithm provides enhanced control stability, which guarantees consistent product quality. For less demanding applications, the E5CC/E5EC controllers also support simple on/off control.

Useful added functions and features

To maximise their versatility, the controllers incorporate a range of new features. These include a timer function, a heat and cool PID function, a set-point ramp function, enhanced alarm mode and enhanced manual output. These features are complemented by a remote set-point input, a transfer output, an event input and an auxiliary output.
Equivalent to the E5_N, the E5CC/E5EC series will save you time and effort in setting up and operation, while enabling faster and more accurate monitoring/control of your process. The high-visibility display of the new series is also extremely easy to read and virtually eliminates any possibility of human error.

Features and benefits

  • High-contrast, white LCD display visible from large distances and from any angle
  • Easy to set up without power supply and operate intuitively via CX-Thermo software
  • 50ms sampling for fast and precise regulation
  • Practical alarm and diagnosis functions for secure operation
product share this article

Related products