Industrial Automation
Industrial Automation | Europe
Country

Heat resistant fiber sensor

Detect wafers stably in or near heated chambers up to 350 degrees.

Challenge

In order to detect wafers in or near heated chambers, the sensor head has to be heat resistant.

Solution

Omron offers various heat resistant fiber sensors such as:
  • Up to 350 degrees resistant for baking ovens
  • Up to 200 degrees for high temperature IC handling and flexibility for bending (R10 mm)
  • Up to 200 degrees for detect small objects at long distances (1300 mm) and with narrow beam.

Benefit

Stable detection with fewer problems.

Related products