Industrial Automation
Industrial Automation | Europe
Country

Meat slicing

As the meat passes along the conveyor the sensor is used to start the cutting blade for slicing. This helps with energy efficiency as the blade is only moving when the product is detected.
The E3ZM is rated at IP69K, which means it is particularly suited to dusty or wet environments or where wash downs occur especially with high temperature (upto 80°C) jets or where corrosive chemicals are used as part of the cleaning.

Related products