Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3F1-TP11 2M

Photoelectric sensor, M18 threaded barrel, plastic, red LED, through-beam, 15 m, PNP, Light-ON/Dark-ON, 2 m cable

The production of this product is planned to end on 2025-03-31.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

Shape Cylindrical axial
Sensing method Through-beam
Sensing distance 15000 mm
Setting method Manual adjustment
Connection method Cable
Cable length 2 m
Output type PNP
Operation mode Dark-ON, Light-ON
Response time 0.5 ms
Material housing ABS
Thread size M18
Product Length (unpacked) 41 mm
Type of light Polarity free red light
Power supply voltage 10-30 V
Degree of protection (IP) IP66

Accessories

E39-L182 E3FA/R flush mounting bracket
E39-L183 M18 L-type mounting bracket, stainless steel (SUS304)